Schneider-Electric
 
MTN524219 picture- web-product-data-sheet
MTN524219
Surface-mounted housing, 2-gang, polar white, M-Elegance
Schneider Electric
Characteristics
Main
Range Merten
Range of product Merten M-Elegance
Aesthetic name M-Elegance
Product or component type Surface-mounted housing
Number of gangs 2 gangs
Material Polycarbonate glossy
Complementary
Mounting position Horizontal and vertical
Cable entry 1 cable entry
1 duct entry
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.9 cm
Package 1 Width 9.7 cm
Package 1 Length 16.6 cm
Package 1 Weight 146.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 21
Package 2 Height 19.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.471 kg
Offer Sustainability
EU RoHS Directive Under investigation
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months