Schneider-Electric
MTN524244 picture- web-product-data-sheet
MTN524244
Surface-mounted housing, 2-gang, white, M-Elegance
Schneider Electric
TODAY
NOV 30, 2024
End of Commercialization
JUN 30, 2023
Main
Range Merten
Range of product Merten M-Elegance
Aesthetic name M-Elegance
Product or component type Surface-mounted housing
Number of gangs 2 gangs
Material Polycarbonate glossy
Complementary
Mounting position Horizontal and vertical
Cable entry 1 cable entry
1 duct entry
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.9 cm
Package 1 Width 9.7 cm
Package 1 Length 16.6 cm
Package 1 Weight 148.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 21
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.51 kg
Contractual warranty
Warranty 18 months