Schneider-Electric
 
MTN5250- web-product-data-sheet
MTN5250-0319
Cover plate, Merten System M, with rotary knob, glossy, polar white
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Cover plate
Product destination Rotary dimmer
Colour tint Polar white (RAL 9010)
Complementary
Fixing mode By clips
Material Thermoplastic
Surface finish Glossy
IP degree of protection IP20
Width 71 mm
Height 71 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.500 cm
Package 1 Width 6.100 cm
Package 1 Length 7.300 cm
Package 1 Weight 25.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 7.500 cm
Package 2 Width 7.700 cm
Package 2 Length 12.500 cm
Package 2 Weight 126.000 g
Unit Type of Package 3 CAR
Number of Units in Package 3 120
Package 3 Height 19.900 cm
Package 3 Width 30.700 cm
Package 3 Length 40.300 cm
Package 3 Weight 3.214 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 59bc1733-7007-4ba6-bfd5-f7904c7d9a13
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Take-back No
Contractual warranty
Warranty 18 months