Schneider-Electric
 
MTN5250- web-product-data-sheet
MTN5250-0344
Central plate, Merten System M, with rotary knob, glossy, white
Schneider Electric
Characteristics
Main
Range Merten
Range of product Merten System M
Aesthetic name M-Plan glass
M-Smart
M-Elegance
M-Arc
System M
M-Plan
M-Star
Product or component type Cover plate
Product destination Rotary button
Colour White (RAL 1013)
Material Polycarbonate glossy
IP degree of protection IP20
Complementary
Fixing mode By clamp
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.7 cm
Package 1 Width 5.6 cm
Package 1 Length 5.6 cm
Package 1 Weight 18 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 7.2 cm
Package 2 Width 7.2 cm
Package 2 Length 12.5 cm
Package 2 Weight 116 g
Unit Type of Package 3 CAR
Number of Units in Package 3 120
Package 3 Height 18.5 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 3.19 kg
Offer Sustainability
Packaging made with recycled cardboard Yes
SCIP Number Eacda3a5-c167-477b-9789-e360abe67cb6
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months