Schneider-Electric
 
MTN5250- web-product-data-sheet
MTN5250-3500
Central plate, Merten System M, with rotary knob, transparent, glossy
Schneider Electric
Characteristics
Main
Range Merten
Range of product Merten System M
Aesthetic name M-Creativ
Product or component type Cover plate
Product destination Rotary button
Colour Transparent
Material Polycarbonate glossy
IP degree of protection IP20
Complementary
Fixing mode By clamp
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.3 cm
Package 1 Width 5.6 cm
Package 1 Length 5.6 cm
Package 1 Weight 19 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 5.8 cm
Package 2 Width 7 cm
Package 2 Length 9.5 cm
Package 2 Weight 116 g
Unit Type of Package 3 CAR
Number of Units in Package 3 225
Package 3 Height 18.5 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 5.63 kg
Offer Sustainability
EU RoHS Directive Under investigation
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins