Schneider-Electric
 
MTN5250- web-product-data-sheet
MTN5250-4019
Merten HD, Central plate with rotary knob, polar white, Artec/Trancent/Antique
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Cover plate
Product destination Rotary button
Colour tint Polar white (RAL 9010)
Complementary
Fixing mode By clips
Material Thermoplastic
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.4 cm
Package 1 Width 6.7 cm
Package 1 Length 6.7 cm
Package 1 Weight 26.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 7.2 cm
Package 2 Width 7.2 cm
Package 2 Length 22.3 cm
Package 2 Weight 307.0 g
Unit Type of Package 3 CAR
Number of Units in Package 3 120
Package 3 Height 18.5 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 4.09 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months