Schneider-Electric
 
MTN5250- web-product-data-sheet
MTN5250-4044
Central plate with rotary knob, white, Artec/Trancent/Antique
Schneider Electric
Characteristics
Main
Range of product Merten Antique
Merten Artec
Aesthetic name Antique
Artec
Product or component type Cover plate
Product destination Turn button
Material Polycarbonate brilliant
IP degree of protection IP20
Complementary
Fixing mode By clamp
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.4 cm
Package 1 Width 6.7 cm
Package 1 Length 6.7 cm
Package 1 Weight 26 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months