Schneider-Electric
 
MTN5250- web-product-data-sheet
MTN5250-4146
Central plate with rotary knob, stainless steel, Artec/Trancent/Antique
Schneider Electric
Characteristics
Main
Range of product Merten Artec
Aesthetic name Artec
Product or component type Cover plate
Product destination Rotary button
Material Stainless steel brilliant
IP degree of protection IP20
Complementary
Fixing mode By clamp
Surface treatment Metallic
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2 cm
Package 1 Width 6.8 cm
Package 1 Length 6.6 cm
Package 1 Weight 46 g
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months