Schneider-Electric
 
MTN5250- web-product-data-sheet
MTN5250-6033
Central plate, Merten System M, with rotary knob, sahara
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Cover plate
Product destination Rotary button
Colour tint Sahara
Complementary
Fixing mode By clips
Material Thermoplastic
Surface treatment Varnished
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.300 cm
Package 1 Width 7.300 cm
Package 1 Length 7.600 cm
Package 1 Weight 34.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 50
Package 2 Height 20.000 cm
Package 2 Width 30.600 cm
Package 2 Length 40.500 cm
Package 2 Weight 2.100 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Take-back No