Schneider-Electric
 
MTN5250- web-product-data-sheet
MTN5250-6036
Cover plate, Merten System M, with rotary knob, stainless steel
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Cover plate
Product destination Rotary dimmer
Colour tint Stainless steel
Complementary
Fixing mode By clips
Material Thermoplastic
Surface finish Matt
IP degree of protection IP20
Width 71 mm
Height 71 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.300 cm
Package 1 Width 7.400 cm
Package 1 Length 7.600 cm
Package 1 Weight 34.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 50
Package 2 Height 19.700 cm
Package 2 Width 30.400 cm
Package 2 Length 40.600 cm
Package 2 Weight 2.062 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Take-back No