Schneider-Electric
 
MTN5251- web-product-data-sheet
MTN5251-6033
Central plate, Merten System M, for speed controller, sahara
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Cover plate
Product destination Rotary button
Colour tint Sahara
Complementary
Fixing mode By clips
Marking Rotational
Material Thermoplastic
Surface treatment Varnished
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.400 cm
Package 1 Width 7.400 cm
Package 1 Length 7.600 cm
Package 1 Weight 34.000 g
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No