Schneider-Electric
 
MTN5251- web-product-data-sheet
MTN5251-6035
Cover plate, Merten System M, for speed controller, lotus white
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Cover plate
Product destination Fan controller
Colour tint Lotus white (RAL 9003)
Complementary
Fixing mode By clips
Marking Rotational
Material Thermoplastic
Surface finish Glossy
IP degree of protection IP20
Width 71 mm
Height 71 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.300 cm
Package 1 Width 7.400 cm
Package 1 Length 7.500 cm
Package 1 Weight 34.000 g
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration