Schneider-Electric
 
MTN5251- web-product-data-sheet
MTN5251-6050
Cover plate, Merten System M, for speed controller, nickel metallic
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Cover plate
Product destination Fan controller
Colour tint Nickel
Complementary
Fixing mode By clips
Marking Rotational
Material Metal
Surface finish Metallic
IP degree of protection IP20
Width 71 mm
Height 71 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.1 cm
Package 1 Width 7.3 cm
Package 1 Length 7.3 cm
Package 1 Weight 51.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 50
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.955 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No