Schneider-Electric
 
MTN5251- web-product-data-sheet
MTN5251-6051
Central plate, Merten System M, for speed controller, champagne metallic
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Cover plate
Product destination Rotary button
Colour tint Champagne
Complementary
Fixing mode By clips
Marking Rotational
Material Metal
Surface treatment Varnished
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.1 cm
Package 1 Width 7.3 cm
Package 1 Length 7.3 cm
Package 1 Weight 51.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 50
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.96 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No