Schneider-Electric
 
MTN534944 picture- web-product-data-sheet
MTN534944
Central plate for floor thermostat insert with switch, white, glossy, System M
Schneider Electric
Characteristics
Main
Range of product Merten System M
Aesthetic name M-Star
System M
M-Smart
M-Arc
M-Elegance
M-Plan
M-Plan glass
Product or component type Room temperature controller
Device presentation Central plate
IP degree of protection IP20
Complementary
Function available With switch temperature reduction
Wiring device mounting Flush
Contacts type and composition 1 NO
Height 54.9 mm
Width 55.4 mm
Depth 15 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.2 cm
Package 1 Width 7.4 cm
Package 1 Length 7.4 cm
Package 1 Weight 22.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 150
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.01 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months