Schneider-Electric
MTN535060 picture- web-product-data-sheet
MTN535060
Mini-trunking entry (15 mm), polar white, M-Smart/Artec
Schneider Electric
TODAY
NOV 30, 2024
End of Commercialization
DEC 15, 2021
Main
Range of product Merten
Product or component type Cable entry plate
Complementary
Wiring device mounting Flush
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.7 cm
Package 1 Width 2 cm
Package 1 Length 2.8 cm
Package 1 Weight 3 g
Contractual warranty
Warranty 18 months