Schneider-Electric
 
MTN535162 picture- web-product-data-sheet
MTN535162
Cable entry, white, M-Smart/Artec
Schneider Electric
Characteristics
Main
Range of product Merten
Product or component type Cable entry plate
Complementary
Wiring device mounting Flush
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.9 cm
Package 1 Width 2 cm
Package 1 Length 2.8 cm
Package 1 Weight 3 g
Offer Sustainability
EU RoHS Directive Under investigation
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months