Schneider-Electric
 
MTN536302 picture- web-product-data-sheet
MTN536302
Room temperature control insert with switch, AC 230 V, 10(4) A
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Thermostat
Device presentation Mechanism with fixing frame
Complementary
Device mounting Flush
Fixing mode By screws
Device application Room
Technology type Electromechanical
Product specific application Heating
Function available With bimetal sensor
With temperature reduction
With thermal feedback
Hysteresis 0.5 K
Contacts type and composition 1 NO
[In] rated current 10 A
[Ue] rated operational voltage 230 V
Network type AC
Network frequency 50/60 Hz
IP degree of protection IP20
Height 71 mm
Width 71 mm
Depth 26 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.700 cm
Package 1 Width 7.600 cm
Package 1 Length 7.700 cm
Package 1 Weight 76.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 50
Package 2 Height 21.300 cm
Package 2 Width 30.500 cm
Package 2 Length 40.400 cm
Package 2 Weight 4216.000 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months