Schneider-Electric
 
MTN536304 picture- web-product-data-sheet
MTN536304
Thermostat, Merten, Room, 24 V, switch
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Thermostat
Device presentation Mechanism with fixing frame
Device application Room
Complementary
Device mounting Flush
Technology type Electromechanical
Function available With bimetal sensor
With temperature reduction
With thermal feedback
[Ue] rated operational voltage 24 V
[In] rated current 1 A
Hysteresis 0.5 K
Contacts type and composition 1 NO
Height 71 mm
Width 71 mm
Depth 26 mm
Environment
Measurement temperature 5…30 °C
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.3 cm
Package 1 Width 7.6 cm
Package 1 Length 7.6 cm
Package 1 Weight 72.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 50
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.01 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months