Schneider-Electric
 
MTN536400 picture- web-product-data-sheet
MTN536400
Room temperature control insert with two way contact, AC 230 V, 5(2) A
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Thermostat
Device presentation Mechanism with fixing frame
Complementary
Device mounting Flush
Fixing mode By screws
Device application Room
Technology type Electromechanical
Product specific application Heating and cooling
Function available With thermal feedback
With bimetal sensor
Hysteresis 0.5 K
Contacts type and composition 1 C/O
[In] rated current 5 A
[Ue] rated operational voltage 230 V
Network type AC
Network frequency 50/60 Hz
IP degree of protection IP20
Height 71 mm
Width 71 mm
Depth 26 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.700 cm
Package 1 Width 7.800 cm
Package 1 Length 7.800 cm
Package 1 Weight 78.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 50
Package 2 Height 18.500 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.965 kg
Unit Type of Package 3 P12
Number of Units in Package 3 2000
Package 3 Height 110.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 173.600 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months