Schneider-Electric
 
MTN536401 picture- web-product-data-sheet
MTN536401
Thermostat, Merten, Room, 24 V, 2 way
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Thermostat
Device presentation Mechanism with fixing frame
Device application Room
Complementary
Device mounting Flush
Technology type Electromechanical
Function available With thermal feedback
With bimetal sensor
[Ue] rated operational voltage 24 V
[In] rated current 1 A
Hysteresis 0.5 K
Contacts type and composition 1 C/O
Height 71 mm
Width 71 mm
Depth 26 mm
Environment
Measurement temperature 5…30 °C
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.3 cm
Package 1 Width 7.6 cm
Package 1 Length 7.6 cm
Package 1 Weight 72 g
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months