Schneider-Electric
 
MTN537546 picture- web-product-data-sheet
MTN537546
Cen.pl. f. floor thermostat insrt w. switch, ss., Artec/Trancent/Antique
Schneider Electric
Characteristics
Main
Range of product Merten Artec
Aesthetic name Artec
Product or component type Room temperature controller
Device presentation Central plate
IP degree of protection IP20
Complementary
Function available With switch temperature reduction
Wiring device mounting Flush
Contacts type and composition 1 NO
Height 65.8 mm
Width 66.3 mm
Depth 15 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.2 cm
Package 1 Width 7.4 cm
Package 1 Length 7.4 cm
Package 1 Weight 42.0 g
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months