Schneider-Electric
 
MTN538000 picture- web-product-data-sheet
MTN538000
Timer, Merten inserts, mechanism with fixing frame, 2-pole 1-way, electromechanical, 16A, IP20,
Schneider Electric
Characteristics
Main
Range of product Merten inserts
Range Merten
Product name Merten inserts
Product or component type Timer
Device presentation Mechanism with fixing frame
Technology type Electromechanical
Complementary
Switch function 2-pole 1-way
Device mounting Flush
[Ue] rated operational voltage 250 V
Rated current 16 A
Time delay 0...15 minutes
Material Plastic
Metal
Width 72 mm
Height 72 mm
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.2 cm
Package 1 Width 7.6 cm
Package 1 Length 7.6 cm
Package 1 Weight 135.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 40
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 5.81 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months