Schneider-Electric
 
MTN538200 picture- web-product-data-sheet
MTN538200
Timer, Merten inserts, mechanism with fixing frame, 2-pole 1-way, electromechanical, 16A, IP20,
Schneider Electric
Characteristics
Main
Range of product Merten inserts
Range Merten
Product name Merten inserts
Product or component type Timer
Device presentation Mechanism with fixing frame
Technology type Electromechanical
Complementary
Switch function 2-pole 1-way
Device mounting Flush
[Ue] rated operational voltage 250 V
Rated current 16 A
Time delay 0...120 minutes
Material Metal
Plastic
Width 72 mm
Height 72 mm
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.900 cm
Package 1 Width 7.700 cm
Package 1 Length 7.800 cm
Package 1 Weight 132.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 40
Package 2 Height 19.700 cm
Package 2 Width 30.500 cm
Package 2 Length 40.500 cm
Package 2 Weight 5686.000 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard No
SCIP Number 5c23d91a-4c63-483e-b70a-45310671b035
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months