Schneider-Electric
 
MTN538343 picture- web-product-data-sheet
MTN538343
Cen.pl. f. time switch insert, 15 min, antique brass, Artec/Trancent/Antique
Schneider Electric
Characteristics
Main
Range of product Merten Antique
Aesthetic name Antique
Product or component type Cover plate with toggle
Product destination Button
Switch
Complementary
Fixing mode By clamp
Material Brass matt
Surface treatment Metallic
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.2 cm
Package 1 Width 7.4 cm
Package 1 Length 7.4 cm
Package 1 Weight 59.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 100
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 6.31 kg
Contractual warranty
Warranty 18 months