Schneider-Electric
 
MTN539014 picture- web-product-data-sheet
MTN539014
Central plate, Merten System M, for time switch insert, 15 min, anthracite
Schneider Electric
Characteristics
Main
Range of product Merten System M
Aesthetic name M-Plan glass
M-Elegance
M-Arc
System M
M-Plan
M-Star
M-Smart
Product or component type Cover plate with toggle
Product destination Button
Switch
Colour tint Anthracite (RAL 7024)
Complementary
Fixing mode By clamp
Material Polycarbonate matt
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.2 cm
Package 1 Width 7.4 cm
Package 1 Length 7.4 cm
Package 1 Weight 30.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 100
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.41 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months