Schneider-Electric
 
MTN539214 picture- web-product-data-sheet
MTN539214
Central plate, Merten System M, for time switch insert, 120 min, anthracite
Schneider Electric
Characteristics
Main
Range of product Merten System M
Aesthetic name System M
M-Star
M-Smart
M-Arc
M-Plan glass
M-Plan
M-Elegance
Product or component type Cover plate with toggle
Product destination Button
Switch
Colour tint Anthracite (RAL 7024)
Complementary
Fixing mode By clamp
Material Polycarbonate matt
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.300 cm
Package 1 Width 7.400 cm
Package 1 Length 7.900 cm
Package 1 Weight 28.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 59bc1733-7007-4ba6-bfd5-f7904c7d9a13
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months