Schneider-Electric
 
MTN542895 picture- web-product-data-sheet
MTN542895
Capacitor, AC 230 V, 0.33 µF
Schneider Electric
Characteristics
Main
Range of product Merten inserts
Product or component type Capacitor
Complementary
[Ue] rated operational voltage 230 V
Load capacitance 0.33 µF
Length 25 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.300 cm
Package 1 Width 7.400 cm
Package 1 Length 7.500 cm
Package 1 Weight 12.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 150
Package 2 Height 19.900 cm
Package 2 Width 30.700 cm
Package 2 Length 40.500 cm
Package 2 Weight 2.166 kg
Offer Sustainability
SCIP Number 90215406-b6bf-44f8-b463-8540d32a6f6b
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months