This Application will be decommissioned as of January 7th 2025

MTN5471-2119 |
Schneider-Electric
 
MTN5471- web-product-data-sheet
MTN5471-2119
ARGUS Smoke Detector Basic - polar white
Schneider Electric
Characteristics
Main
Range ARGUS
Product or component type Smoke detector
Device application Early detection of smouldering fires and open fires
Colour tint Polar white (RAL 9010)
Quantity per set Set of 1
Type of packing Carton
Market segment Residential
Complementary
Power supply type Battery
Battery type Lithium 3.6 V
Battery life 10 year(s)
Detection type Smoke
Device composition 2 screws
2 wall plugs
Number of devices 40
Function available Function button
Remote alarm wired network
Alarm memory
Number of device interconnected 40
Technology type Scattered light (Tyndall effect)
Type of measurement Optic
Horn level 85 dB at 3 m
Local signalling Visual: LED (red)
Visual: LED (yellow)
Sound: alarm
Type of cable Separate twin core line
Maximum cable distance between devices 500 m total
25 m between two devices
Cable cross section 0.5…1.5 mm², 2 wires solid
Wire stripping length 9 mm
Type of installation Indoor
Device mounting Wall
Ceiling
Fixing mode By screws
Diameter 112 mm
Height 49 mm
Net weight 0.149 kg
Environment
Ambient air temperature for operation 0…60 °C
Standards EN 14604
Directives 14/01 - vfdb directive
Quality labels Q
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 11.2 cm
Package 1 Length 11.2 cm
Package 1 Weight 255 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information