This Application will be decommissioned as of January 7th 2025

MTN5510-1219 |
Schneider-Electric
 
MTN5510- web-product-data-sheet
MTN5510-1219
ARGUS Presence Master with IR, relay 2-gang, polar white
Schneider Electric
Characteristics
Main
Range Merten
Range compatibility PlusLink
Product or component type Presence detector
Device presentation Complete product
Colour tint Polar white (RAL 9010)
Complementary
Device application Lighting
Technology type Electronic
Device mounting Ceiling
Fixing mode By screws and claws
Material Thermoplastic
Surface finish Glossy
Contacts type and composition 1 NO
[Ue] rated operational voltage 220/230 V
Network type AC
Network frequency 50/60 Hz
Rated current 10 AX
Presence detection area 7 m radius
Detection angle 360°
Light intensity adjustment 10…1000 lux
Time delay range 10 s...30 min
Mounting height 2.5 m
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.200 cm
Package 1 Width 14.500 cm
Package 1 Length 18.000 cm
Package 1 Weight 377.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 8
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.528 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 6ba39e26-4b09-4936-93d2-efbdac7ff03a
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No