Schneider-Electric
 
MTN5510- web-product-data-sheet
MTN5510-1419
ARGUS Presence Master with IR, 1-10 V, polar white
Schneider Electric
Characteristics
Main
Range Merten
Range compatibility PlusLink
Product or component type Presence detector
Device presentation Complete product
Colour tint Polar white (RAL 9010)
Complementary
Device application Lighting
Technology type Electronic
Device mounting Ceiling
Fixing mode By screws and claws
Material Thermoplastic
Surface finish Glossy
Load type 1-10 V ballast
[Ue] rated operational voltage 220/230 V
Network type AC
Network frequency 50/60 Hz
Rated current 10 A
Detection angle 360°
Light intensity adjustment 10…1000 lux
Mounting height 2.5 m
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.0 cm
Package 1 Width 18.0 cm
Package 1 Length 14.2 cm
Package 1 Weight 378.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 8
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.492 kg
Offer Sustainability
SCIP Number 6ba39e26-4b09-4936-93d2-efbdac7ff03a
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins