Schneider-Electric
 
MTN5628- web-product-data-sheet
MTN5628-3119
ARGUS 220 Advanced, polar white - carton
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Presence detector
Device presentation Complete product
Colour tint Polar white (RAL 9010)
Complementary
Device application Lighting
Technology type Electronic
Device mounting Surface
Material Thermoplastic
Surface finish Glossy
[Ue] rated operational voltage 230 V
Network type AC
Network frequency 50/60 Hz
Rated current 10 A
Protection type Creep zone protection
Presence detection area 14 m radius
Detection angle 220°
Light intensity adjustment 3…1000 lux
Time delay range 1 s...8 min
Height 151 mm
Width 93 mm
Depth 71 mm
Standards 2004/108/EC
IP degree of protection IP55
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.200 cm
Package 1 Width 14.400 cm
Package 1 Length 18.300 cm
Package 1 Weight 376.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 12
Package 2 Height 31.000 cm
Package 2 Width 33.300 cm
Package 2 Length 40.400 cm
Package 2 Weight 4.972 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins