Schneider-Electric
 
MTN5640- web-product-data-sheet
MTN5640-3119
ARGUS 360 IP54 polar white
Schneider Electric
Characteristics
Main
Range ARGUS
Product or component type Movement detector
Colour tint Polar white
Complementary
Device application Lighting
Device mounting Ceiling
Sensor type PIR
Network frequency 50/60 Hz
Protection type External fuse
Light intensity adjustment 2…1000 lux
Mounting height 2.5 m
Quantity per set Set of 1
Height 121 mm
Width 121 mm
Depth 65 mm
Ambient air temperature for operation -20…50 °C
IP degree of protection IP54
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.0 cm
Package 1 Width 12.5 cm
Package 1 Length 16.0 cm
Package 1 Weight 335.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 13
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.855 kg
Offer Sustainability
EU RoHS Directive Compliant with Exemptions
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins