Schneider-Electric
 
MTN564419 picture- web-product-data-sheet
MTN564419
ARGUS 360 , polar white - carton
Schneider Electric
Characteristics
Main
Range of product ARGUS movement detector
Range ARGUS
Product or component type Movement detector
Load type Capacitive: : 10 A, 140 µF, AC
Incandescent lamp: 3000 W, AC
Halogen lamp: 2500 W, AC
Colour tint Polar white
Colour code RAL 9010
Type of packing Carton
Complementary
[Ue] rated operational voltage 230 V
Network frequency 50 Hz
[Ue] rated operational voltage 230 V
Output current 16 A
Protection type Creep zone protection
Type of setting Time adjustment
Light sensitivity adjustable
Display type LED
Time delay 1 s...8 min
Light intensity adjustment 3…1000 lux
Horizontal detection angle 0…360 °
Detection range Frontal: 16 m
Lateral: 10 m
Material PC (polycarbonate) brilliant
Device mounting Ceiling
Mounting height 2.5 m
Environment
IP degree of protection IP55
Ambient air temperature for operation -20…25 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 18 cm
Package 1 Width 10 cm
Package 1 Length 14.2 cm
Package 1 Weight 391 g
Offer Sustainability
EU RoHS Directive Not compliant
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months