Schneider-Electric
 
MTN565219 picture- web-product-data-sheet
MTN565219
ARGUS 220 Basic , polar white - carton
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Presence detector
Device presentation Complete product
Colour tint Polar white (RAL 9010)
Complementary
Device application Lighting
Technology type Electronic
Device mounting Surface
Material Thermoplastic
Surface finish Glossy
[Ue] rated operational voltage 230 V
Network type AC
Network frequency 50/60 Hz
Rated current 16 A
Protection type Creep zone protection
Detection angle 220°
Light intensity adjustment 3…1000 lux
Time delay range 1 s...8 min
Mounting height 2.5 m
IP degree of protection IP55
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.100 cm
Package 1 Width 14.400 cm
Package 1 Length 18.200 cm
Package 1 Weight 446.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 12
Package 2 Height 30.700 cm
Package 2 Width 33.900 cm
Package 2 Length 40.300 cm
Package 2 Weight 5.806 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months