Schneider-Electric
 
MTN565291 picture- web-product-data-sheet
MTN565291
Mounting bracket, polar white
Schneider Electric
Characteristics
Main
Range of product ARGUS movement detector
Range Merten
Product or component type Mounting bracket
Product compatibility Presence detector
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.2 cm
Package 1 Width 7.2 cm
Package 1 Length 12.5 cm
Package 1 Weight 97.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 24
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.94 kg
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months