Schneider-Electric
 
MTN566944 picture- web-product-data-sheet
MTN566944
ARGUS 180 / 2.20 m flush-mounted sensor module, white, Artec/Trancent/Antique
Schneider Electric
Characteristics
Main
Range Merten
Aesthetic name Antique
Artec
Product or component type Movement detector
Colour tint White (RAL 1013)
Complementary
Device presentation Mechanism with central plate
Device mounting Flush
Type of setting Light sensitivity adjustable
Area detection adjustable
Mounting height 2.2 m
Duty cycle 8 minutes
Time delay 1 second
Detection angle 180° horizontal
Detection face Frontal: 12 m
Lateral: 8 m
Protection type Creep zone protection
Material Polycarbonate
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.2 cm
Package 1 Width 7.6 cm
Package 1 Length 7.6 cm
Package 1 Weight 76 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months