Schneider-Electric
 
MTN566946 picture- web-product-data-sheet
MTN566946
ARGUS 180 / 2.20 m flush-mntd sensor mod., ss., Artec/Trancent/Antique
Schneider Electric
Characteristics
Main
Range Merten
Aesthetic name Artec
Product or component type Movement detector
Colour tint Stainless steel
Complementary
Device presentation Mechanism with central plate
Device mounting Flush
Type of setting Light sensitivity adjustable
Area detection adjustable
Mounting height 2.2 m
Duty cycle 8 minutes
Time delay 1 second
Detection angle 180° horizontal
Detection face Frontal: 12 m
Lateral: 8 m
Protection type Creep zone protection
Material Stainless steel
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.2 cm
Package 1 Width 7.6 cm
Package 1 Length 7.6 cm
Package 1 Weight 0.076 kg
Contractual warranty
Warranty 18 months