Schneider-Electric
 
MTN567119 picture- web-product-data-sheet
MTN567119
Central plate, Merten System M, rotary for roller shutters, glossy, polar white
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Cover plate
Product destination Roller blind
Colour tint Polar white (RAL 9010)
Complementary
Fixing mode By clips
Marking Arrow
Material Thermoplastic
Surface finish Glossy
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.2 cm
Package 1 Width 7.4 cm
Package 1 Length 7.4 cm
Package 1 Weight 29.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 100
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.31 kg
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months