Schneider-Electric
 
MTN567144 picture- web-product-data-sheet
MTN567144
Central plate, Merten System M, rotary for roller shutters, glossy, white
Schneider Electric
Characteristics
Main
Range of product Merten System M
Aesthetic name M-Elegance
M-Plan
M-Star
M-Plan glass
System M
M-Arc
M-Smart
Product or component type Cover plate with toggle
Product destination Switch and push-button
Material Polycarbonate brilliant
IP degree of protection IP20
Complementary
Fixing mode By clamp
Marking Arrow
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.4 cm
Package 1 Width 3.2 cm
Package 1 Length 7.4 cm
Package 1 Weight 31.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 100
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.51 kg
Offer Sustainability
SCIP Number Cb87ea00-9c0a-46cf-9af0-7e68e017df48
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months