Schneider-Electric
 
MTN567244 picture- web-product-data-sheet
MTN567244
Central plate, Merten System M, for three-step rotary switch, glossy, white
Schneider Electric
Characteristics
Main
Product brand Schneider Electric
Range Merten System M
Range of product Merten System M
Aesthetic name M-Plan
M-Arc
System M
M-Elegance
M-Star
M-Plan glass
M-Smart
Product or component type Cover plate with toggle
Colour White (RAL 1013)
Complementary
Product destination Switch or button
Material Polycarbonate glossy
Marking 0 - 1 - 2 - 3
Fixing mode By clamp
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.2 cm
Package 1 Width 7.4 cm
Package 1 Length 7.4 cm
Package 1 Weight 32.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 100
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.56 kg
Offer Sustainability
SCIP Number Cb87ea00-9c0a-46cf-9af0-7e68e017df48
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months