Schneider-Electric
 
MTN567325 picture- web-product-data-sheet
MTN567325
Central plate, Merten System M, for fan rotary switch, glossy, antibacterial, active white
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Cover plate with toggle
Aesthetic name M-Elegance
M-Smart
M-Arc
System M
M-Plan
M-Star
M-Plan glass
Colour tint Active white (RAL 9016)
Complementary
Product destination Selector switch
Fixing mode By clamp
Surface finish Glossy
Surface treatment Antibacterial
Marking 0 - 1 - 2
Material Thermoplastic
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.200 cm
Package 1 Width 7.400 cm
Package 1 Length 7.800 cm
Package 1 Weight 28.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 100
Package 2 Height 20.100 cm
Package 2 Width 30.700 cm
Package 2 Length 40.500 cm
Package 2 Weight 3.226 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 59bc1733-7007-4ba6-bfd5-f7904c7d9a13
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months