Schneider-Electric
 
MTN567344 picture- web-product-data-sheet
MTN567344
Central plate, Merten System M, for fan rotary switch, glossy, white
Schneider Electric
Characteristics
Main
Product brand Schneider Electric
Range Merten System M
Range of product Merten System M
Aesthetic name M-Arc
M-Smart
M-Star
System M
M-Elegance
M-Plan
M-Plan glass
Product or component type Cover plate with toggle
Colour White (RAL 1013)
Complementary
Product destination Switch or button
Material Polycarbonate glossy
Fixing mode By clamp
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.2 cm
Package 1 Width 7.4 cm
Package 1 Length 7.4 cm
Package 1 Weight 29.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 100
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.31 kg
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months