Schneider-Electric
MTN567444 picture- web-product-data-sheet
MTN567444
Central plate, Merten System M, for time switch insert, 15 min, glossy, white
Schneider Electric
TODAY
NOV 30, 2024
End of Commercialization
JUN 30, 2023
Main
Range of product Merten System M
Aesthetic name System M
M-Smart
M-Arc
M-Plan
M-Star
M-Plan glass
M-Elegance
Product or component type Cover plate with toggle
Product destination Switch
Button
Complementary
Fixing mode By clamp
Material Polycarbonate brilliant
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.2 cm
Package 1 Width 7.4 cm
Package 1 Length 7.4 cm
Package 1 Weight 29.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 100
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.31 kg
Contractual warranty
Warranty 18 months