Schneider-Electric
 
MTN567544 picture- web-product-data-sheet
MTN567544
Central plate, Merten System M, for time switch insert, 120 min, glossy, white
Schneider Electric
Characteristics
Main
Range of product Merten System M
Aesthetic name M-Elegance
M-Plan glass
M-Star
M-Plan
System M
M-Arc
M-Smart
Product or component type Cover plate with toggle
Product destination Button
Switch
Complementary
Fixing mode By clamp
Material Polycarbonate brilliant
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.4 cm
Package 1 Width 3.2 cm
Package 1 Length 7.4 cm
Package 1 Weight 29.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 100
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.31 kg
Offer Sustainability
EU RoHS Directive Under investigation
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months