Schneider-Electric
 
MTN567625 picture- web-product-data-sheet
MTN567625
Central plate, Merten System M, for speed controller, glossy, antibacterial, active white
Schneider Electric
Characteristics
Main
Range of product Merten System M
Aesthetic name M-Star
M-Smart
M-Plan
M-Arc
M-Elegance
M-Plan glass
System M
Product or component type Cover plate
Product destination Turn button
Colour Active white (RAL 9016)
Material Polycarbonate glossy
IP degree of protection IP20
Complementary
Fixing mode By clamp
Marking Rotational
Surface treatment Antibacterial
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.2 cm
Package 1 Width 7.4 cm
Package 1 Length 7.4 cm
Package 1 Weight 33.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 100
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.71 kg
Offer Sustainability
EU RoHS Directive Under investigation
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months