Schneider-Electric
 
MTN568099 picture- web-product-data-sheet
MTN568099
Universal dimmer insert, 2-gang, 2 x 50-200 VA
Schneider Electric
Characteristics
Main
Product brand Schneider Electric
Range of product Merten inserts
Range Merten
Product name Merten inserts
Product or component type Dimmer
Device application Light control
Device presentation Mechanism with fixing frame
IP degree of protection IP20
Complementary
Control type Button
Push-button
Dimmer control Push type
[Ue] rated operational voltage 230 V
Power range 50...400 VA
Number of outputs 2
Network frequency 50...60 Hz
Load type Resistive
Capacitive
Inductive
Input compatibility Push-buttons and electronic insert
Material Plastic
Metal
Fixing mode By screws and claws
Wiring device mounting Flush
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.3 cm
Package 1 Width 7.6 cm
Package 1 Length 7.6 cm
Package 1 Weight 102 g
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months