Schneider-Electric
 
MTN568819 picture- web-product-data-sheet
MTN568819
ARGUS 180 / 2.20 m flush-mounted sensor module, polar white, glossy, System M
Schneider Electric
Characteristics
Main
Range Merten
Aesthetic name M-Star
M-Smart
M-Plan glass
M-Elegance
M-Arc
System M
M-Plan
Product or component type Presence detector
Device presentation Mechanism with cover plate
Colour tint Polar white (RAL 9010)
Complementary
Device application Lighting
Technology type Electronic
Device mounting Flush
Fixing mode Plug-in
Material Thermoplastic
Surface finish Glossy
[Ue] rated operational voltage 230 V
Network type AC
Network frequency 50/60 Hz
Protection type Creep zone protection
Presence detection area 16 m x 12 m
Detection angle 180° horizontal
Time delay range 1 s...8 min
Mounting height 2.2 m
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.2 cm
Package 1 Width 7.6 cm
Package 1 Length 7.6 cm
Package 1 Weight 56.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 40
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.65 kg
Offer Sustainability
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months