Schneider-Electric
 
MTN568825 picture- web-product-data-sheet
MTN568825
ARGUS 180 / 2.20 m flush-mounted sensor module, active white, glossy, System M
Schneider Electric
Characteristics
Main
Range Merten
Aesthetic name M-Plan
M-Plan glass
M-Elegance
M-Smart
M-Arc
M-Star
System M
Product or component type Presence detector
Device presentation Mechanism with cover plate
Colour tint Active white (RAL 9016)
Complementary
Device application Lighting
Technology type Electronic
Device mounting Flush
Fixing mode Plug-in
Material Thermoplastic
Surface finish Glossy
Protection type Creep zone protection
Presence detection area 16 m x 12 m
Detection angle 180° horizontal
Time delay range 1 s...8 min
Mounting height 2.2 m
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.2 cm
Package 1 Width 7.6 cm
Package 1 Length 7.6 cm
Package 1 Weight 56.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 40
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.65 kg
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months