Schneider-Electric
 
MTN568844 picture- web-product-data-sheet
MTN568844
ARGUS 180 / 2.20 m flush-mounted sensor module, white, glossy, System M
Schneider Electric
Characteristics
Main
Range Merten
Aesthetic name M-Smart
System M
M-Plan glass
M-Arc
M-Plan
M-Elegance
M-Star
Product or component type Movement detector
Colour tint White (RAL 1013)
Complementary
Device presentation Mechanism with central plate
Device mounting Flush
Type of setting Area detection adjustable
Light sensitivity adjustable
Mounting height 2.2 m
Duty cycle 8 minutes
Time delay 1 second
Detection angle 180° horizontal
Detection face Frontal: 12 m
Lateral: 8 m
Protection type Creep zone protection
Material Polycarbonate
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.2 cm
Package 1 Width 7.6 cm
Package 1 Length 7.6 cm
Package 1 Weight 56 g
Contractual warranty
Warranty 18 months